(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NAKANE Rotating Center, with Carbide, Standard Type, with Oil Tool LSPA

NAKANE Rotating Center, with Carbide, Standard Type, with Oil Tool LSPA
  • Volume Discount

•Tip Angle (°): 60
•Runout accuracy (mm): 0.003
•Carbide Tip Angle (°): 60

Part Number

Configured Part Number is shown.

Part Number
LSPA1
LSPA2
LSPA4
LSPA5
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No A
(mm)
B
(mm)
C
(mm)
D
(mm)
L
(mm)
M
(mm)
d
(mm)
Mass
(g)
Carbide tip external diameter
(mm)
Carbide tip length
(mm)
1 Piece(s)Available

11 Days or more

MT1202755.425102.42.520140612
1 Piece(s)Available

11 Days or more

MT223.529.566.527.7119.5324240816
1 Piece(s)Available

11 Days or more

MT438.547.5107.845193.854011501425
1 Piece(s)Available

11 Days or more

MT552.55313662241.57.35427601835

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) Yes Tip angle(°) 60
Runout accuracy(mm) 0.003 Carbide tip angle(°) 60

Additional Products in this Category

Tech Support