(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

NAKANE Rotating Center, with Carbide, Standard Type LSA

NAKANE Rotating Center, with Carbide, Standard Type LSA
  • Volume Discount

•Tip Angle (°): 60
•Runout accuracy (mm): 0.003
•Carbide Tip Angle (°): 60

Part Number

Configured Part Number is shown.

Part Number
LSA1
LSA2
LSA3
LSA4
LSA5
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No A
(mm)
B
(mm)
C
(mm)
D
(mm)
L
(mm)
M
(mm)
d
(mm)
Mass
(g)
Carbide tip external diameter
(mm)
Carbide tip length
(mm)
1 Piece(s)Available

10 Days or more

MT12025.556.925102.4420130612
1 Piece(s)Available

10 Days or more

MT223.5286827.7119.54.524240816
1 Piece(s)Available

10 Days or more

MT3283285.532.3145.55284601020
1 Piece(s)Available

10 Days or more

MT438.547.5107.845193.864011201425
1 Piece(s)Available

10 Days or more

MT552.55313662241.57.35427501835

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) Yes Tip angle(°) 60
Runout accuracy(mm) 0.003 Carbide tip angle(°) 60

Additional Products in this Category

Tech Support