(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NAKANE Rotating Center, High-Speed Waterproof Type LF TP (Part Numbers)

NAKANE Rotating Center, High-Speed Waterproof Type LF TP
  • Volume Discount

•θ (°): 40
•Tip Angle (°): 60
•Runout accuracy (mm): 0.0025

Part Number

Configured Part Number is shown.

LF4-TP

Part Number
LF4-TP
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No B
(mm)
C
(mm)
D
(mm)
E
(mm)
L
(mm)
M
(mm)
T
(mm)
d
(mm)
Mass
(g)
1 Piece(s)Available

11 Days or more

MT447.5107.84510208.3653401210

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A θ(°) 40
Tip angle(°) 60 Runout accuracy(mm) 0.0025

Please check the type/dimensions/specifications of the part LF4-TP in the NAKANE Rotating Center, High-Speed Waterproof Type LF TP series.

Products like this...

Part Number
LF1-TP
LF2-TP
LF3-TP
LF5-TP
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No B
(mm)
C
(mm)
D
(mm)
E
(mm)
L
(mm)
M
(mm)
T
(mm)
d
(mm)
Mass
(g)
1 Piece(s)Available

11 Days or more

MT12755.4255110.32.527.920150
1 Piece(s)Available

11 Days or more

MT229.566.527.76128.5332.524260
1 Piece(s)Available

11 Days or more

MT33285.534.78155.553828510
1 Piece(s)Available

11 Days or more

MT5531366214261.57.372.5542860

Additional Products in this Category

Tech Support