(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Curtain Type Light Shielding Screen Rail (Aluminum Frame, with Casters)

Curtain Type Light Shielding Screen Rail (Aluminum Frame, with Casters)

[Features]
· The first curtain type in the aluminum partitioning screen series, this set includes a frame and opaque sheet.
· Shields eyes from harmful light produced in welding while still allowing people and objects to move around.
· Leaking of light rays that are harmful to the eyes through the slit gaps can be prevented by installing curtain-type sheets in duplicate.
· Ideal for welding booth entrances, windows for automatic welding machine operations, etc.
· Reduced components on the bottom of the frames enable passing through while pushing a cart.
[Applications]
· For shielding welding light while allowing people and objects to move around.
· Operation of welders in shielded booths, etc.

Part Number

Configured Part Number is shown.

Part Number
YS-12SC-KG-DG
YS-12SC-KG-G
YS-12SC-KG-Y
YS-22SC-KG-DG
YS-22SC-KG-G
YS-22SC-KG-Y
Part NumberMinimum order quantityVolume DiscountDays to Ship Color Width
(mm)
Inner frame dimension: horizontal
(mm)
Sheet quantity
(sheet)
JAN Code Trusco Code Mass
(g)
1 Piece(s)

16 Days or more

Dark green107010004 + 3 (back row + front row)4571163735000768-48605800
1 Piece(s)

16 Days or more

Green107010004 + 3 (back row + front row)4571163734997768-48785800
1 Piece(s)

16 Days or more

Yellow107010004 + 3 (back row + front row)4571163734980768-48865800
1 Piece(s)

16 Days or more

Dark green207020008+7 (back and front rows)4571163735062768-49248400
1 Piece(s)

16 Days or more

Green207020008+7 (back and front rows)4571163735055768-49328400
1 Piece(s)

16 Days or more

Yellow207020008+7 (back and front rows)4571163735048768-49418400

Loading...

  1. 1

Basic Information

Product Type Welding light shielding barrier Foot shape Caster Type Height(mm) 2143
Thickness(mm) 0.35 Inner frame dimension: height(mm) 2071 Material Sheet: Vinyl Chloride
Frame Diameter(mm) 28 Caster Diameter(mm) 50 Specifications Japan Fire Retardant Association Fireproof Performance Test Number Acquired (AT860027)

Additional Products in this Category

Tech Support