(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Reflective Spatter Sheet Screen for Sparks (Single-Sided Coating Type)

Reflective Spatter Sheet Screen for Sparks (Single-Sided Coating Type)
  • Volume Discount

[Features]
· The sheet is made of flame resistant fabric with single-sided silicone coating that has passed the Spatter Sheet JIS A 1323 C (No. 08A3825).

Part Number

Configured Part Number is shown.

Part Number
YC-1020
YCS-1020
YCS-2020
YK-1020
YK-2020
YKS-1020
YKS-2020
Part NumberMinimum order quantityVolume DiscountDays to Ship Foot shape Details Type Inner frame dimension: horizontal
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

9 Days or more

Caster TypeStandalone Type1000-242-86016000
1 Piece(s)Available

9 Days or more

Caster TypeConnection Type1000-242-86285600
1 Piece(s)Available

9 Days or more

Caster TypeConnection Type2000-242-86367500
1 Piece(s)Available

9 Days or more

Fixed TypeStandalone Type10004989999198829242-85635200
1 Piece(s)Available

9 Days or more

Fixed TypeStandalone Type2000-242-85717000
1 Piece(s)Available

9 Days or more

Fixed TypeConnection Type1000-242-85805000
1 Piece(s)Available

9 Days or more

Fixed TypeConnection Type2000-242-85986900

Loading...

  1. 1

Basic Information

Product Type Protective Screen for Sparks Inner frame dimension: height(mm) 2000 Specifications Resin coated pipe frame

Additional Products in this Category

Tech Support