(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Static Electricity Removal Band

Static Electricity Removal Band
  • Volume Discount

•Product Model: Wrist Strap
•Specification: Others
•Cord Total Length (cm): 220
•Size (mm): 30X220
•Weight (g): 7

Part Number

Configured Part Number is shown.

Part Number
0280-25-08-11
0280-25-08-12
0280-25-08-13
0280-25-08-14
0280-25-08-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Color TGK Code Amount Of Content
1 Piece(s)Available

8 Days or more

Green02802508111 pc.
1 Piece(s)Available

8 Days or more

Discoloration02802508121 pc.
1 Piece(s)Available

12 Days or more

Discoloration02802508131 pc.
1 Piece(s)Available

11 Days or more

Blue02802508141 pc.
1 Piece(s)Available

12 Days or more

Black02802508161 pc.

Loading...

  1. 1

Basic Information

Product Type Wrist Strap Specifications Other Cord Total Length(cm) 220
Size(mm) 30X220 Weight(g) 7 Features Conductive Film Thickness: 300 to 1,000 Å
Relative Resistance: 5.85 x 10^-1 to ^-2 Ωcm
Amount Of Content 1 pc.

Additional Products in this Category

Tech Support