(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Kyocera Turning Insert CA525 CVD Coating DNMG

Kyocera Turning Insert CA525 CVD Coating DNMG
  • Volume Discount

•Breaker Application : Light Cutting
For complete product overview and details on Kyocera Turning Insert CA525 CVD Coating, see the sections below:

Part Number

Configured Part Number is shown.

DNMG150408PG-CA525

Part Number
DNMG150408PG-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

9 Days or more

10

Loading...

  1. 1

Basic Information

Breaker Application Light Cutting JAN Code 4960664701018 Trusco Code 654-5548
Note For turning, CA525: the foremost recommended general purpose grade material supporting rough to intermittent machining of steel 10

Please check the type/dimensions/specifications of the part DNMG150408PG-CA525 in the Kyocera Turning Insert CA525 CVD Coating DNMG series.

Additional Products in this Category

Tech Support