(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square 90°, Negative, with Hole SNMG15○○-PH "Rough Cutting"

Square 90°, Negative, with Hole SNMG15○○-PH "Rough Cutting"
  • Volume Discount

•Shape : S (Square)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Steel
•Breaker Application : Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Square 90°, Negative, with Hole SNMG15○○-PH Rough Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SNMG150612PH-CA4515
SNMG150612PH-CA515
SNMG150612PH-CA525
SNMG150616PH-CA515
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

11 Days or more

Cast Iron1.21.2CA4515
10 Piece(s)Available

11 Days or more

Steel1.21.2CA515
10 Piece(s)Available

11 Days or more

Steel1.21.2CA525
10 Piece(s)Available

11 Days or more

Steel1.61.6CA515

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Use Outer Diameter/Inner Diameter No. of Usable Corners 8
Breaker Application Heavy cutting Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support