(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Cup Type Shaft Mounted Cup Brush (Shaft Diameter 3 mm)

Miniature Cup Type Shaft Mounted Cup Brush (Shaft Diameter 3 mm)
  • Volume Discount

•Product Model: Cup Type Brush
•Wire Diameter (mm): 0.1
•Mounting Part: Hole
•Hole Diameter (mm): 2.4
•Max. Rotational Speed (rpm): 15000

Part Number

Configured Part Number is shown.

Part Number
430222
430223
430322
430323
Part NumberMinimum order quantityVolume DiscountDays to Ship Hair material Outer Diameter
(mm)
Hair length
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

7 Days or more

Steel Wire155484017359392232483-99273.0
1 Piece(s)Available

7 Days or more

Steel Wire186494017359392256483-99354.0
1 Piece(s)Available

9 Days or more

Stainless Steel155484017359392263483-99434.0
1 Piece(s)Available

8 Days or more

Stainless Steel186494017359392270483-99514.8

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Wire diameter(mm) 0.1 Mounting part Hole
Hole Diameter(mm) 2.4 Max. Rotational Speed(rpm) 15000 Shaft length(mm) 37
Material Shaft: Steel Notes When working, always wear protective clothing such as safety helmet, safety glasses, etc.

Additional Products in this Category

Tech Support