(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grinding Wheel with Shaft (Shaft Diameter: 3 mm)

Part Number

Configured Part Number is shown.

898420

Part Number
898420
Part NumberMinimum order quantityVolume DiscountDays to Ship Number Contained In A Packet
10 Piece(s)Available

8 Days or more

10 pcs.

Loading...

  1. 1

Basic Information

Grit Size(#) 100 Shaft Diameter(mm) 3 Grinding Wheel Outer Diameter(mm) 2
Max. Rotational Speed(rpm) 201800 Width(mm) 5 Shaft length(mm) 30
Mass(g) 2.0 JAN Code 4007220898420 Trusco Code 765-3328
Shape Cylinder Material Alumina Oxide, Ceramic Number Contained In A Packet 10 pcs.

Please check the type/dimensions/specifications of the part 898420 in the Grinding Wheel with Shaft (Shaft Diameter: 3 mm) series.

Additional Products in this Category

Tech Support