(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Electrodeposited Diamond Bar

Precision Electrodeposited Diamond Bar
  • Volume Discount

[Features]
· An electrodeposited diamond bar which has a high-rigidity carbide shaft with a runout accuracy of 5 μm or less.
· High accuracy and cutting depth during machining prevent problems with axial clearance, drastically improving machining accuracy and efficiency.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet

Part Number

Configured Part Number is shown.

Part Number
JA1001
JA1003
JA1005
JA1006
JA1007
JA1009
JA1011
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Diamond Part Maximum Diameter
(mm)
Overall Length
(mm)
Blade Length
(mm)
JAN Code Trusco Code
1 Piece(s)Available

8 Days or more

10000.140.014580120524816499-5929
1 Piece(s)Available

8 Days or more

10000.240.024580120524830499-5937
1 Piece(s)Available

8 Days or more

6000.438.024580120524854499-5953
1 Piece(s)Available

8 Days or more

3250.538.024580120524861499-5961
1 Piece(s)Available

8 Days or more

3250.540.024580120524878499-5970
1 Piece(s)Available

8 Days or more

2300.740.034580120524892499-5996
1 Piece(s)Available

8 Days or more

2300.940.034580120524915499-6011

Loading...

  1. 1

Basic Information

Shape Cylinder Type Shaft Diameter(mm) 3 Max. Rotational Speed(rpm) 92000
Mass(g) 7

Additional Products in this Category

Tech Support