(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Felt Buff Shaft Diameter 2.34 mm【10 Pieces Per Package】 (Part Numbers)

Felt Buff Shaft Diameter 2.34 mm

Click this image to zoom it.

Move the mouse over the image to zoom

  • GA1003
  • GA1043
  • GA1104
  • GA1152
  • GA1212
  • Volume Discount

[Features]
· A high-quality, smooth buff made of wool compressed to high density.
· Excellent abrasive retention force enables effective polishing.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper

Part Number

Configured Part Number is shown.

GA1001

Part Number
GA1001
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Major Diameter
(mm)
Width
(mm)
Type Shaft length
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

411Flat/soft3546.0300004580120520023499-4221151 Bag (10 pcs)

Loading...

  1. 1

Basic Information

Use Polishing Material Buff Shaft Diameter(mm) 2.34
Number Contained In A Packet 1 Bag (10 pcs)

Additional Products in this Category

Tech Support