(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Rubber Grindstone with Long Shank, DB【10 Pieces Per Package】

Mounted Points - Rubber Grindstone with Long Shank, DB
  • Volume Discount

[Features]
· Rubber grindstone suitable for grinding work.
· Ideal for grinding deep holes and deep slits, etc.
· Hardness: Medium
· Shape: Cylinder
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper

PDF

Part Number

Configured Part Number is shown.

DB3812

 
Part Number
DB3812
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Number Contained In A Packet

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1 Bag (10 pcs)

Loading...

  1. 1

Basic Information

Grit Size(#) 180 Shaft Diameter(mm) 3 Grinding Wheel Outer Diameter(mm) 6
Max. Rotational Speed(rpm) 6000 Size(mm) (Width) 20 X (Total Length) 100.0 abrasive grain WA
JAN Code 4571130874787 Trusco Code 499-0986 Mass(g) 58
Number Contained In A Packet 1 Bag (10 pcs)

Additional Products in this Category

Tech Support