(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Rubber Grindstone with Shank, DB【10 Pieces Per Package】

Mounted Points - Rubber Grindstone with Shank, DB

Click this image to zoom it.

Move the mouse over the image to zoom

  • Conical, Pointed Tip
  • Cylindrical, Pointed Tip
  • Cylindrical, Horizontal
  • Cylindrical, Horizontal
  • Inverted Trapezoidal
  • Cylindrical, Round Tip
  • Cylindrical
  • Cylindrical, Round Tip
  • Conical, Round Tip
  • Cylindrical, Horizontal
  • Volume Discount

[Features]
· Rubber grindstone suitable for polishing work.
· The superb autogenous mechanism causes no clogging even with fine particle sizes.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DB1101
DB1501
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Grit Size
(#)
Type Size
(mm)
abrasive grain JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

120Conical sharp tip7.0×45.0GC4571130870024498-9872171 Bag (10 pcs)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

180Conical round tip8.0×45.0WA4571130871083499-0153181 Bag (10 pcs)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 2.34 Grinding Wheel Outer Diameter(mm) 3 Max. Rotational Speed(rpm) 30000
Number Contained In A Packet 1 Bag (10 pcs)

Additional Products in this Category

Tech Support