(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

HSS Cutter

HSS Cutter
  • Volume Discount

[Features]
· Has excellent rigidity and appropriate toughness, unlikely to dull blade edges.
· Straight cut
[Applications]
· Applicable Materials: Rubber, General Steel, Stainless Steel, Aluminum, Copper

(i)Caution

  • When working, always wear protective clothing such as safety helmet, safety glasses, etc. The maximum operating rotation frequency is the recommended value.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BS2011
BS2012
BS2021
BS2022
BS2041
BS2042
BS2043
BS2051
BS2052
BS2053
BS2054
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter
(mm)
Blade Length
(mm)
Dimensions
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

610.541.04571130858534498-882516
1 Piece(s)Available

8 Days or more

81444.04571130858541498-883316
1 Piece(s)Available

8 Days or more

64.234.04571130858558498-884116
1 Piece(s)Available

8 Days or more

85.536.04571130858565498-885016
1 Piece(s)Available

8 Days or more

61.031.04571130858572498-886816
1 Piece(s)Available

8 Days or more

81.031.04571130858589498-887616
1 Piece(s)Available

8 Days or more

101.031.04571130858596498-88848
1 Piece(s)Available

8 Days or more

8232.04571130858602498-88926
1 Piece(s)Available

8 Days or more

102.332.54571130858619498-89068
1 Piece(s)Available

8 Days or more

122.633.04571130858626498-891410
1 Piece(s)Available

8 Days or more

14333.04571130858633498-892213

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3.0 Max. Rotational Speed(rpm) 20000

Additional Products in this Category

Tech Support