(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Burrs - Double Cut/Fluted, BC

Carbide Burrs - Double Cut/Fluted, BC

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cylindrical (Spiral Cut)
  • Cylindrical, Round Tip (Spiral Cut)
  • Cylindrical (Cross-Cut)
  • Cylindrical, Round Tip (Cross-Cut)
  • Conical, Round Tip (Spiral Cut)
  • Conical, Sharp Angle (Straight Cut)
  • Conical, Round Tip (Spiral Cut)
  • Conical, Round Tip (Cross-Cut)
  • Conical, Round Tip (Cross-Cut)
  • Conical, Sharp Angle (Cross-Cut)
  • Cylindrical, Horizontal (Spiral Cut)
  • Sphere (Cross-Cut)
  • Volume Discount

[Features]
· Excellent cuttability, abrasion resistance, and durability.
· Available in abundant sizes and cut shapes according to the application, from heavy cutting to precision cutting.
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper

(i)Caution

  • When working, always wear protective clothing such as safety helmet, safety glasses, etc. The maximum operating rotation frequency is the recommended value.

Part Number

Configured Part Number is shown.

Part Number
BC2002
BC2004
BC2008
BC2010
BC2012
BC2015
BC2022
BC2024
BC2025
BC2031
BC2032
BC2033
BC2035
BC2036
BC2037
BC2038
BC2039
BC2041
BC2042
BC2061
BC2063
BC2064
BC2066
BC2101
BC2121
BC2125
BC2142
BC2151
BC2152
BC2153
BC2155
BC2172
BC2221
BC2223
BC2225
BC2252
BC2254
BC2271
BC2341
BC2361
BC2362
BC2363
BC2364
BC2365
BC2366
BC2367
BC2368
BC2370
BC2371
BC2372
BC2373
BC2391
BC2392
BC2393
BC2394
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Shape Shape Flute Diameter
(mm)
Blade Length
(mm)
Max. Rotational Speed
(rpm)
Dimensions
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

Spiral cutCylinder type13.98000044.54571130854703498-80434
1 Piece(s)Available

8 Days or more

Spiral cutCylinder type1.44.28000044.54571130854727498-80604
1 Piece(s)Available

13 Days or more

Spiral cutCylinder type2.3127000038.54571130854734498-80784
1 Piece(s)Available

9 Days or more

Spiral cutCylinder type3155000038.54571130854758498-80864
1 Piece(s)Available

8 Days or more

Spiral cutCylinder type4133000039.04571130854772498-80944
1 Piece(s)Available

12 Days or more

Spiral cutCylinder type6133000051.04571130854802498-81084
1 Piece(s)Available

9 Days or more

Spiral cutRound tip type cylinder3145000038.54571130854826498-81166
1 Piece(s)Available

9 Days or more

Spiral cutRound tip type cylinder4.8133000038.54571130854840498-81248
1 Piece(s)Available

9 Days or more

Spiral cutRound tip type cylinder6.4133000044.54571130854857498-813210
1 Piece(s)Available

9 Days or more

Cross CutCylinder type1.598000040.04571130854864498-81416
1 Piece(s)Available

9 Days or more

Cross CutCylinder type1.668000038.04571130854871498-81596
1 Piece(s)Available

9 Days or more

Cross CutCylinder type2.0108000038.04571130854888498-81676
1 Piece(s)Available

12 Days or more

Cross CutCylinder type3145000038.04571130854901498-81756
1 Piece(s)Available

8 Days or more

Cross CutCylinder type3155000038.04571130854918498-81836
1 Piece(s)Available

9 Days or more

Cross CutCylinder type3155000038.04571130854925498-81916
1 Piece(s)Available

12 Days or more

Cross CutCylinder type4133000040.04571130854932498-82056
1 Piece(s)Available

12 Days or more

Cross CutCylinder type4.8133000040.04571130854949498-82138
1 Piece(s)Available

8 Days or more

Cross CutCylinder type6.4133000045.04571130854963498-822110
1 Piece(s)Available

8 Days or more

Cross CutCylinder type6.4133000044.54571130854970498-823010
1 Piece(s)Available

9 Days or more

Cross CutRound tip type cylinder2.4117000038.04571130854987498-82486
1 Piece(s)Available

9 Days or more

Cross CutRound tip type cylinder3145000038.04571130855007498-82566
1 Piece(s)Available

12 Days or more

Cross CutRound tip type cylinder4133000040.04571130855014498-82646
1 Piece(s)Available

8 Days or more

Cross CutRound tip type cylinder6.4133000040.04571130855038498-827210
1 Piece(s)Available

9 Days or more

Spiral cutCone Rounded Tip Type3135000039.04571130855076498-82816
1 Piece(s)Available

8 Days or more

-Cone Cutoff Tip Type335000037.04571130855168498-82996
1 Piece(s)Available

8 Days or more

-Cone Cutoff Tip Type335000037.54571130855175498-83026
1 Piece(s)Available

9 Days or more

Spiral cutCone Rounded Tip Type3135000038.04571130855199498-83116
1 Piece(s)Available

8 Days or more

Cross CutCone Rounded Tip Type395000037.54571130855229498-83296
1 Piece(s)Available

9 Days or more

Cross CutCone Rounded Tip Type3135000038.54571130855236498-83376
1 Piece(s)Available

11 Days or more

Cross CutCone Rounded Tip Type3175000038.54571130855243498-83456
1 Piece(s)Available

8 Days or more

Cross CutCone Rounded Tip Type6.4163000048.54571130855267498-83538
1 Piece(s)Available

9 Days or more

Cross CutCone Rounded Tip Type3145000038.04571130855281498-83616
1 Piece(s)Available

8 Days or more

Spiral cutTree-shape36.55000038.54571130855397498-83706
1 Piece(s)Available

8 Days or more

Spiral cutTree-shape3135000038.54571130855410498-83886
1 Piece(s)Available

9 Days or more

Spiral cutTree-shape6133000048.04571130855434498-839610
1 Piece(s)Available

9 Days or more

Cross CutTree-shape3135000038.54571130855489498-84006
1 Piece(s)Available

9 Days or more

Cross CutTree-shape6.4133000045.04571130855502498-84188
1 Piece(s)Available

12 Days or more

Cross CutTree-shape3135000038.54571130855519498-84266
1 Piece(s)Available

8 Days or more

Spiral cutCylinder type10.523000042.04571130855588498-843410
1 Piece(s)Available

9 Days or more

Spiral cutBall Type0.90.98000044.54571130855595498-84426
1 Piece(s)Available

9 Days or more

Spiral cutBall Type11.08000044.54571130855601498-84516
1 Piece(s)Available

9 Days or more

Spiral cutBall Type1.21.28000044.54571130855618498-84696
1 Piece(s)Available

9 Days or more

Spiral cutBall Type1.41.48000044.54571130855625498-84776
1 Piece(s)Available

9 Days or more

Spiral cutBall Type1.61.68000044.54571130855632498-84856
1 Piece(s)Available

9 Days or more

Spiral cutBall Type1.81.88000044.54571130855649498-84936
1 Piece(s)Available

9 Days or more

Spiral cutBall Type2.12.18000044.54571130855656498-85076
1 Piece(s)Available

9 Days or more

Spiral cutBall Type2.42.47000038.54571130855663498-85156
1 Piece(s)Available

9 Days or more

Spiral cutBall Type335000045.04571130855687498-85236
1 Piece(s)Available

8 Days or more

Spiral cutBall Type443000041.54571130855694498-85316
1 Piece(s)Available

9 Days or more

Spiral cutBall Type553000042.54571130855700498-85406
1 Piece(s)Available

8 Days or more

Spiral cutBall Type6.46.43000037.54571130855717498-85586
1 Piece(s)Available

8 Days or more

Cross CutBall Type2.42.47000038.54571130855724498-85666
1 Piece(s)Available

8 Days or more

Cross CutBall Type2.82.85000038.54571130855731498-85746
1 Piece(s)Available

11 Days or more

Cross CutBall Type4.84.83000038.54571130855748498-85827
1 Piece(s)Available

8 Days or more

Cross CutBall Type6.46.43000038.04571130855755498-85917

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3.0

Additional Products in this Category

Tech Support