(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Drill Polishing Machine
•Polishable Size (mm): 2~13
•JAN Code: 4582247450313
•Motor Rotation Speed (Details) (rpm): 2850/3440(50Hz/60Hz)
•Trusco Code: 481-5211
Part Number
Configured Part Number is shown.
D-KEN13
Product Model | Drill Polishing Machine | Motor Rotation Speed (Details)(rpm) | 2850/3440(50Hz/60Hz) |
---|---|---|---|
Grindstone Material | electrodeposition CBN#170 | Motor output(W) | 65 |
Motor Rated Time(Minute) | No Rated Time | Power Supply(V) | Single-phase 100 |
Polishable Size(mm) | 2~13 | JAN Code | 4582247450313 |
Trusco Code | 481-5211 | Width(mm) | 225 |
Depth(mm) | 218 | Height(mm) | 212 |
Show More | |||
Mass(g) | 11000 | Cord Length(m) | 1.9 |
Tip Grinding Angle(°) | 90~140 | Features | · Repolishing of drill is simple for anyone. · Highly accurate polishing is possible in the range of φ2.0 to 13.0. |
Application | For regrinding of general purpose drills and deep hole-boring tools. | - | - |
Show Less |
Product Model | Drill Polishing Machine | Motor Rotation Speed (Details)(rpm) | 2850/3440(50Hz/60Hz) | Grindstone Material | electrodeposition CBN#170 |
---|---|---|---|---|---|
Motor output(W) | 65 | Motor Rated Time(Minute) | No Rated Time | Power Supply(V) | Single-phase 100 |
Polishable Size(mm) | 2~13 | JAN Code | 4582247450313 | Trusco Code | 481-5211 |
Width(mm) | 225 | Depth(mm) | 218 | Height(mm) | 212 |
Mass(g) | 11000 | Cord Length(m) | 1.9 | Tip Grinding Angle(°) | 90~140 |
Features | · Repolishing of drill is simple for anyone. · Highly accurate polishing is possible in the range of φ2.0 to 13.0. | Application | For regrinding of general purpose drills and deep hole-boring tools. |
Please check the type/dimensions/specifications of the part D-KEN13 in the Drill Polishing Machine D-KEN13 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy