(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Suitable for light work and can be rotated by 270°.
Overall Length(mm) | 233 | JAN Code | 4989999376616 | Trusco Code | 762-3267 |
---|---|---|---|---|---|
Width(mm) | 115 | Height(mm) | 137 | Mouth Width(mm) | 102 |
Mouth Opening(mm) | 100 | Mouth Depth(mm) | 50 | Tightening Force(kN) | 10 |
Mounting dimension (H)(mm) | 84 | Mounting dimension (G)(mm) | 84 | Mass(g) | 4500 |
Mounting dimension (E)(mm) | 84 | Mounting dimension (F)(mm) | 84 | Material (Main Body) | Gray Cast Iron |
Material (shaft) | Steel | Material (handle) | Steel | Material (clasp) | Steel |
Please check the type/dimensions/specifications of the part TLV-100 in the Anvil Vise with Turntable (Rectangular Body Shaft) for Light Work series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy