(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Size (mm): 90
•Main Body Material: Carbon Steel Made of Cast Iron
•Jaw Material: Steel
•Specification Port Width (mm): 90
•Specification Port Opening (mm): Approx. 90
Size(mm) | 90 | Material Main Body | Carbon Steel Made of Cast Iron | Material: Jaw | Steel |
---|---|---|---|---|---|
Specification Port Width(mm) | 90 | Specification Port Opening(mm) | Approx. 90 | Specification Mouth Depth(mm) | 50 |
Specification Anvil(mm) | 35X45 | Specification Total Length(mm) | 230 | JAN Code | 4954458300839 |
Mass(g) | 4500 | Features | Home place vise constructed to be fixed to the workbench. Convenient for machining with anvil. | Application | Very easy pipe cutting as the pipe holding vise is attached under the gripper. |
Please check the type/dimensions/specifications of the part THV-90 in the Home Vise series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy