(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grip Scissors
  • Volume Discount

Grip Scissors

Standard Unit Price(USD):
-
Days to Ship :
9 Days or more

•Product Model: Scissors
•Flute Width (mm): 2.2

Basic Specifications

Part Number
Overall Length

Refine by

  • 105
  • 120
  • Clear
JAN Code

Refine by

  • 4953981403543
  • 4953981403574
  • Clear
Trusco Code

Refine by

  • 770-0164
  • 770-0130
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price(USD)

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
105
4953981403543
770-0130
9 Days or more
-

  • Volume Discount
Part Number : DK-508
Days to Ship 9 Days or more
Standard Unit Price(USD) -

Specification title

  • Product Model
    Nail puller
  • Overall Length
    105
  • Flute Width
    2.2
  • JAN Code
    4953981403543
  • Trusco Code
    770-0130
120
4953981403574
770-0164
9 Days or more
-

  • Volume Discount
Part Number : DK-511
Days to Ship 9 Days or more
Standard Unit Price(USD) -

Specification title

  • Product Model
    Nail puller
  • Overall Length
    120
  • Flute Width
    2.2
  • JAN Code
    4953981403574
  • Trusco Code
    770-0164

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support