(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Scissors (Strong Type)
  • Volume Discount

Cable Scissors (Strong Type)

Standard Unit Price(USD):
-
Days to Ship :
8 Days or more

[Features]
· Scissors for electrical work.
· High Carbon Edge Steel that achieves excellent cutting and durability.
· It has a one-touch stopper that allows easy storage.
· The spring makes continuous work possible.
[Applications]
· For cutting cables, tubes, and ducting.
· For cutting branches, rubber, rope, etc.

Basic Specifications

  • Product Model
    Nail puller
  • Overall Length
    188
  • Cutting Capacity VCT Tile
    2 x 4 core
  • Trusco Code
    384-2479
  • Hardness
    HRC54~56
  • Material
    Blade part: High carbon blade steel, Handle: Polypropylene (PP)
  • Features 1
    Scissors for electrical work
  • Features 2
    High Carbon Edge Steel that achieves excellent cutting and durability.
  • Features 3
    It has a one-touch stopper that allows easy storage.
  • Features 4
    The spring makes continuous work possible.
  • Specifications
    Blade part: Hard chrome plated
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price(USD)

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Days or more
-

  • Volume Discount
Part Number : TCH-019
Days to Ship 8 Days or more
Standard Unit Price(USD) -

Specification title

  • Product Model
    Nail puller
  • Overall Length
    188
  • Cutting Capacity VCT Tile
    2 x 4 core
  • Trusco Code
    384-2479
  • Hardness
    HRC54~56
  • Material
    Blade part: High carbon blade steel, Handle: Polypropylene (PP)
  • Features 1
    Scissors for electrical work
  • Features 2
    High Carbon Edge Steel that achieves excellent cutting and durability.
  • Features 3
    It has a one-touch stopper that allows easy storage.
  • Features 4
    The spring makes continuous work possible.
  • Specifications
    Blade part: Hard chrome plated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support