(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rasha Cutting Scissors
  • Volume Discount

Rasha Cutting Scissors

Standard Unit Price(USD):
-
Days to Ship :
9 Days or more

Basic Specifications

  • Product Model
    Nail puller
  • Overall Length
    280
  • Flute Width
    5.5
  • JAN Code
    4953981403536
  • Trusco Code
    770-0105
  • Material
    Blade: White Malleable Cast Iron , Handle: White Malleable Cast Iron
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price(USD)

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Days or more
-

  • Volume Discount
Part Number : DK505
Days to Ship 9 Days or more
Standard Unit Price(USD) -

Specification title

  • Product Model
    Nail puller
  • Overall Length
    280
  • Flute Width
    5.5
  • JAN Code
    4953981403536
  • Trusco Code
    770-0105
  • Material
    Blade: White Malleable Cast Iron , Handle: White Malleable Cast Iron

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support