(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cyclops Ratchet 1/2

Part Number

Configured Part Number is shown.

003600

 
Part Number
003600
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Flat Width (Dimension S) 1/2
Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Total Length (L Size)(mm) 277 Insertion Angle(Inch) Concave/convex: 1/2
Head Fixable Angle(°) 0、15、90 Feed angle(°) 5 JAN Code 389-1623
Features Because of the free spinning feature of the shaft section, the tool can be smoothly rotated. The angle of the head is also adjustable. Because of the many gears, fine adjustments are possible with minute movements. Mass(g) 640

Please check the type/dimensions/specifications of the part 003600 in the Cyclops Ratchet 1/2 series.

Additional Products in this Category

Tech Support