(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Half-Ball Hex Wrench Set (Semi-Long)

Half-Ball Hex Wrench Set (Semi-Long)
  • Volume Discount

[Features]
· The tip of the short side has undergone half ball point processing. The approach to the hex sockets is easier than the conventional product as a half ball is used.
· Half ball finish allows achievement of easy insertion and the same level of torque transferability.
· The screw can be turned from a maximum slope degree of 32°.
· It utilizes high-quality special alloy chrome vanadium steel (SNCM20V).
· In order to ensure homogeneous and highly accurate tempering (heat treatment) hardness (HRC 60° ±1°), a continuous furnace was intentionally not used, while a sealed-quench furnace / non-oxidizing, decarburizing correction quenching method has been adopted.
· The surface processing of special chrome plating exerts excellent wear resistance and prevents rust over a long period of time.
· Final tightening can be performed with a ballpoint wrench by using the pipe handle.
· Partial painting is done so that the size can be distinguished at a glance based on color.

(i)Caution

  • The leading edge on the longitudinal side has an ordinary ball pointed shape.

Part Number

Configured Part Number is shown.

THBR-9S

Part Number
THBR-9S
Part NumberMinimum order quantityVolume DiscountDays to Ship Ordering Unit
1 Piece(s)Available

8 Days or more

1S

Loading...

  1. 1

Basic Information

Type Hex L-shape wrench Tip Type Ballpoint Single Product/Set Classification Set Product
Set Content(mm) 1.5、2、2.5、3、4、5、6、8、10 Set Content(piece) 10 Mass(g/Set) 474
JAN Code 4989999391558 Trusco Code 768-4207 Accessory ● Holder ● Pipe handle
Material Special Alloy Chrome Vanadium Steel Ordering Unit 1S

Please check the type/dimensions/specifications of the part THBR-9S in the Half-Ball Hex Wrench Set (Semi-Long) series.

Additional Products in this Category

Tech Support