(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Socket for Electric Drill (Compatible with 18 V Charger)

Compact Socket for Electric Drill (Compatible with 18 V Charger)
  • Volume Discount

A socket set for 9 electric drills that is compactly put together in a dedicated case.
[Features]
・ Convenient for carrying. You don't lose because it doesn't fall apart
・ With a free space convenient in a dedicated case with a logo
・ It can store commonly used bits and drills in the same case
・ "Depth: 45 mm" The length is easy to handle, improving work efficiency
・ 20% weight reduction, lighter and no fatigue, long-lasting battery
[Applications]
・ Ideal for assembling and dismantling construction metal fittings, form fittings, etc.
・ Ideal for attaching and detaching bolts and nuts of various equipment

Part Number

Configured Part Number is shown.

EDS-824CS

Part Number
EDS-824CS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Weight(g) 1050 Size(mm) Width 215 X Depth 118 X Height 60 JAN Code 4975180740816
Trusco Code 469-9572 Set Content 9

Please check the type/dimensions/specifications of the part EDS-824CS in the Compact Socket for Electric Drill (Compatible with 18 V Charger) series.

Additional Products in this Category

Tech Support