(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Revowave Ratchet Handle

Revowave Ratchet Handle
  • Volume Discount

[Features]
· The neck part is curved to fit the fingers, while the handle part is massive and easy to grip.
· Light weight is achieved by the hollow structure of the handle interior.
· The release button is flat and does not protrude from the head.
· Regardless of where you grasp it the handle provides a comfortable grip for excellent workability.
· The line which naturally connects the handle part and the neck part has a distinctive form, which is innovative and does not tire the operator.
[Applications]
· For fastening hexagon bolts and nuts by connecting various sockets and attachments to sockets.

Part Number

Configured Part Number is shown.

VRL4250

Part Number
VRL4250
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Handle Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 12.7
The Number of Teeth(sheet) 72 Overall Width(mm) 250 JAN Code 4992676002692
Trusco Code 497-8323 Material Chrome Vanadium Steel, Surface Processing: Nickel Chromium Plating Mass(g) 520

Please check the type/dimensions/specifications of the part VRL4250 in the Revowave Ratchet Handle series.

Additional Products in this Category

Tech Support