(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrenches - Deep 12-Point Socket, 3D-L

Socket Wrenches - Deep 12-Point Socket, 3D-L
  • Volume Discount

[Features]
· The 12-sided shape is twice as easy to insert bolt heads and nuts in than the hexagon shape, thereby increasing work efficiency.
· Ideal for rotating nuts from which bolts are protruding. Also ideal for nuts in deep spaces.

Part Number

Configured Part Number is shown.

3D-08L

Part Number
3D-08L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Drive (For Electric Drill, Shaft Dimension) (mm) 9.5 Opposite side dimensions(mm) 8 Overall Length 54
JAN Code 4953488284867 Trusco Code 405-7317 Mass(g) 35

Please check the type/dimensions/specifications of the part 3D-08L in the Socket Wrenches - Deep 12-Point Socket, 3D-L series.

Additional Products in this Category

Tech Support