(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handy Magna A-1

Handy Magna A-1
  • Volume Discount

•Standard: JIS Z 2320-3、JIS Z 2321、ASME Sec.V
•Trusco Code: 764-4540
•Power Supply (v): AC100
•Magnetic Pole Inner Dimension (mm): 140
•Magnetic Pole Cross-Section Dimension (mm): 25 x 25

PDF

Part Number

Configured Part Number is shown.

A-1

 
Part Number
A-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Standard JIS Z 2320-3、JIS Z 2321、ASME Sec.V Power Supply(V) AC100 Magnetic Pole Inner Dimensions(mm) 140
Magnetic Pole Cross-Section Dimensions(mm) 25 x 25 Lifting Power 10 lb. (4.5 kg) or greater Trusco Code 764-4540
Mass(kg) 3.2 Set Content Cable (5 m), Removable Universal Yoke, Steel Storage Case

Please check the type/dimensions/specifications of the part A-1 in the Handy Magna A-1 series.

Additional Products in this Category

Tech Support