(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stereoscopic Microscope L-51

Stereoscopic Microscope L-51
  • Volume Discount

Fixed magnification type stereomicroscope with high expandability and industrial functions and quality, now available at a reduced price.
[Features]
· Stereoscopic microscope with fixed magnification freely supporting a wide range of work depending on the combination. Monocular adjustment type.
· It is possible to enlarge 10 times and 20 times by switching the objective lens side.
· 5 to 80x magnification can be obtained using the optional eyepiece and conversion lens.
· A high eye-point type with a wide field of view that's highly visible even while wearing glasses.
· Equipped with a conductive mat for static electricity protection with a ground wire that can be grounded on the stage.
· Includes a filter to protect objective lens from fumes produced during soldering work.
[Applications]
· The comprehensive basic functions make it ideal for electronic and electrical device manufacturing plants.

Part Number

Configured Part Number is shown.

Part Number
L-51
L-514
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Type Overall Magnification
(times)
Name Accessory Weight
(g)
Supplementary explanation Applicable Model Dimensions
1 Piece(s)Available

8 Days or more

Stereoscopic Microscope10 ~ 20-2 Clips (Studs), Eye Cups (2 Types)3800Overall Magnification (Field of View): 10 X /20 X ; Objective Lens: 1 X /2 X ; Eyepiece: WF 10 X ; Working Distance mm: 84-200(W)×314(D)×304(H)
1 Piece(s)Available

10 Days or more

Microscope Supplies-Standard Lens BarrelLens Filter--L-51-

Loading...

  1. 1

Basic Information

Epi-illumination NA Transmitted light illumination NA RoHs Corresponds To

Additional Products in this Category

Tech Support