(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Machine Vise Type KB

Air Machine Vise Type KB

[Features]
· Cylinder diameter φ100 exposed type, with power doubled by a lever.
· Air valve is not mounted to the main body. Operated with a standard four-way valve (aperture: 1/4).
[Applications]
· A pneumatic machine vise used for machining small articles.

Part Number

Configured Part Number is shown.

KB-100

Part Number
KB-100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

14 Days or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 313 Overall Width(mm) 150 Full height(mm) 125
Mouth Width(mm) 110 Mouth Opening(mm) 65 Mouth Depth(mm) 45
Max. Tightening Force(kN) 7.35 Material (Main Body) FC250 Material (clasp) S50C Quenched
Trusco Code 751-2821 Hose Mounting Port 1/4×8 Mass(kg) 19

Additional Products in this Category

Tech Support