(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Soft Jaw【3 Pieces Per Package】

Circular Soft Jaw
  • Volume Discount

•Pitch (mm): 1.5
•Material: S45C Steel

Part Number

Configured Part Number is shown.

Part Number
TKR-06
TKR-06-60
TKR-06M
TKR-06N
TKR-08
TKR-08-60
TKR-08HO
TKR-08N
TKR-10
TKR-10-60
TKR-10HBP32
TKR-10HO
TKR-10N
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Compatible Chuck Nominal Size Jaw Height
(mm)
Compatible Manufacturer T1
(mm)
T3
(mm)
Chuck Size
(Inch)
Trusco Code Applicable Manufacturers Mass
(kg/set)
Application

3 Pieces Per Package

1 Pack(s)Available

11 Days or more

636Kitagawa165366760-7431Kitagawa/Howa5.0For Chucks Made by Kitagawa/Howa

3 Pieces Per Package

1 Pack(s)Available

11 Days or more

660Kitagawa165606760-7440Kitagawa/Howa8.2For Chucks Made by Kitagawa/Howa

3 Pieces Per Package

1 Pack(s)Available

11 Days or more

636Matsumoto165366760-7458Matsumoto5.0For Matsumoto Fastener

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

636Nikko165366760-7466Nikko5.0For Nikko Chuck

3 Pieces Per Package

1 Pack(s)Available

11 Days or more

840Kitagawa205408760-7474Kitagawa/Matsumoto9.0For Chucks Made by Kitagawa/Matsumoto

3 Pieces Per Package

1 Pack(s)Available

11 Days or more

860Kitagawa205608760-7482Kitagawa/Matsumoto13.0For Chucks Made by Kitagawa/Matsumoto

3 Pieces Per Package

1 Pack(s)Available

11 Days or more

840Howa205408760-7491Howa9.0For Howa-Made Chucks

3 Pieces Per Package

1 Pack(s)Available

11 Days or more

840Nikko205408760-7504Nikko9.0For Nikko Chuck

3 Pieces Per Package

1 Pack(s)Available

11 Days or more

1040Kitagawa2544010760-7512Kitagawa13.2For Chucks Made by Kitagawa

3 Pieces Per Package

1 Pack(s)Available

12 Days or more

1060Kitagawa2546010760-7521Kitagawa19.0For Chucks Made by Kitagawa

3 Pieces Per Package

1 Pack(s)Available

11 Days or more

1040Hitachi2544010760-7539Hitachi13.2For Hitachi Chuck

3 Pieces Per Package

1 Pack(s)Available

11 Days or more

1040Howa2544010760-7547Howa13.2For Howa-Made Chucks

3 Pieces Per Package

1 Pack(s)Available

11 Days or more

1040Nikko2544010760-7555Nikko13.2For Nikko Chuck

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Pitch(mm) 1.5
Material S45C Steel

Additional Products in this Category

Tech Support