(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Kyocera Milling Tip CA6535 CVD Coating WNMU080608EN-GH-CA6535

Kyocera Milling Tip CA6535 CVD Coating WNMU080608EN-GH-CA6535
  • Volume Discount

•Work Material: Stainless Steel
•JAN Code: 4960664731589
•Trusco Code: 771-9361

Part Number

Configured Part Number is shown.

WNMU080608EN-GH-CA6535

Part Number
WNMU080608EN-GH-CA6535
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Work material Stainless Steel JAN Code 4960664731589 Trusco Code 771-9361

Please check the type/dimensions/specifications of the part WNMU080608EN-GH-CA6535 in the Kyocera Milling Tip CA6535 CVD Coating WNMU080608EN-GH-CA6535 series.

Additional Products in this Category

Tech Support