(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Counter Sink (for Inner Diameter Chamfering Slim Type)

Counter Sink (for Inner Diameter Chamfering Slim Type)
  • Volume Discount

•Chamfer Angle (°): 90
For complete product overview and details on Counter Sink (for Inner Diameter Chamfering Slim Type) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
KP03-010
KP03-011
KP03-051
Part NumberMinimum order quantityVolume DiscountDays to Ship Chamfer diameter
(mm)
Shank size Dimension A
(mm)
Dimension B
(mm)
JAN Code Trusco Code Mass
(g)
Model Type Applicable Blade
1 Piece(s)Available

8 Days or more

3~19Straight φ1019.5684534644065980404-48011303-19KP03-320
1 Piece(s)Available

8 Days or more

3~191/4" (6.35 mm) Hex19.5684534644065997404-48191203-19KP03-320
1 Piece(s)Available

8 Days or more

5~41MT2441354534644066086404-482712104-42KP03-350
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Chamfer diameter
(mm)
Shank size Dimension A
(mm)
Dimension B
(mm)
JAN Code Trusco Code Mass
(g)
Model Type Applicable Blade

Loading...

  1. 1

Basic Information

Chamfer angle(°) 90

Additional Products in this Category

Tech Support