(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/1/2025 to 11:00 a.m. (CST) 2/2/2025. We apologize for the inconvenience.

Counter Sink (for Inner and Outer Diameter Chamfering)

Counter Sink (for Inner and Outer Diameter Chamfering)
  • Volume Discount

•Chamfer Angle (°): 90
For complete product overview and details on Counter Sink (for Inner and Outer Diameter Chamfering) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
KP04-050
KP04-060
KP04-070
KP04-080
KP04-090
KP04-100
KP04-110
KP04-130
Part NumberMinimum order quantityVolume DiscountDays to Ship Chamfer diameter
(mm)
Shank size Dimension A
(mm)
Dimension B
(mm)
JAN Code Trusco Code Mass
(g)
Model Type Applicable Blade
1 Piece(s)Available

8 Days or more

Internal diameter: 12-24, external diameter 14-24MT246904534644066499404-4878605K1KP04-300/310
1 Piece(s)Available

8 Days or more

Internal diameter: 12-24, external diameter 14-24Straight φ12.746904534644066505404-4886536K1KP04-300/310
1 Piece(s)Available

8 Days or more

Internal diameter: 15-27, external diameter 18-30MT2581054534644066512404-48941000K2KP04-320/330
1 Piece(s)Available

8 Days or more

Internal diameter: 15-27, external diameter 18-30Straight φ12.7581054534644066529404-49081000K2KP04-320/330
1 Piece(s)Available

8 Days or more

Internal diameter: 20-30, external diameter 24-36MT2611104534644066536404-49161200K3KP04-320/330
1 Piece(s)Available

11 Days or more

Internal diameter: 20-30, external diameter 24-36Straight φ12.7611104534644066543404-49241200K3KP04-320/330
1 Piece(s)Available

8 Days or more

Internal diameter: 29-40, external diameter 34-45MT2671124534644066550404-49321700K4KP04-320/330
1 Piece(s)Available

8 Days or more

Internal diameter: 40-48, external diameter 46-56MT2821204534644066574404-49412800K5KP04-320/330

Loading...

  1. 1

Basic Information

Chamfer angle(°) 90

Additional Products in this Category

Tech Support