(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Counter Sink (Blade for Inner and Outer Diameter Chamfering)

Counter Sink (Blade for Inner and Outer Diameter Chamfering)
  • Volume Discount

•Chamfer Angle (°): 90
•Rake Angle of blade tip (°): 14
•No. of Corner: 2
•Material: High-Speed Steel

Part Number

Configured Part Number is shown.

Part Number
KP04-300-14
KP04-310-14
KP04-320-14
KP04-330-14
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN Code Trusco Code Mass
(g)
Model Type Applicable Body
1 Piece(s)Available

9 Days or more

4534644066598404-495919For K1 Inner diameterKP04-050/060
1 Piece(s)Available

9 Days or more

4534644066611404-496719For K1 Outer DiameterKP04-050/060
1 Piece(s)Available

9 Days or more

4534644066635404-497523For K2 to K5 Inner diameterKP04-070~130
1 Piece(s)Available

9 Days or more

4534644066659404-498323For K2 to K5 Outer DiameterKP04-070~130

Loading...

  1. 1

Basic Information

Chamfer angle(°) 90 Rake angle of blade tip(°) 14 No. of Corners 2
Material High-Speed Steel

Additional Products in this Category

Tech Support