(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

OptiMill® Chamfering Mill (4 Flutes)

OptiMill® Chamfering Mill (4 Flutes)
  • Volume Discount

•Single Blade/Double Blade: Single Blade
•Point Angle(θ): Center Hole Angle: 90°
•Coating Presence: Included
•Coating Type: Others

Part Number

Configured Part Number is shown.

SCM340-0600Z04R-HA-HP214

Part Number
SCM340-0600Z04R-HA-HP214
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Point Angle (θ) Center Hole Angle: 90° Single Blade / Double Blade Single blade Coating Presence Available
Coating Type Other Shank diameter(mm) 6 Overall Length(mm) 54
Trusco Code 487-0379

Please check the type/dimensions/specifications of the part SCM340-0600Z04R-HA-HP214 in the OptiMill® Chamfering Mill (4 Flutes) series.

Additional Products in this Category

Tech Support