(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Medium Hardness Carbon Steel / Center Hole Drill for High Speed Machining MHCDS

Medium Hardness Carbon Steel / Center Hole Drill for High Speed Machining MHCDS
  • Volume Discount

[Features]
· In order to improve the precision of the protrusion position and shank, it has a single-edge shape.
· In order to improve centripetal force, the tapered tip is made into "Three Rake" + "Thinning" shape, enabling high speed and high feed machining.
· The tapered tip uses "three rake" + "X thinning", enabling high-speed and high-feed machining.
[Applications]
· Work materials: Carbon steel, alloy steel, tool steel, cast iron, copper alloy, aluminum alloy.

Part Number

Configured Part Number is shown.

Part Number
VMHCD1.0S
VMHCD1.5S
VMHCD2.0S
VMHCD2.5S
VMHCD3.0S
VMHCD4.0S
VMHCD5.0S
VMHCD6.0S
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter (D)
(mm)
Nominal Overall Length L
(mm)
l
(mm)
Applicable Blade Shank Diameter
(mm)
Trusco Code
1 Piece(s)Available

10 Days or more

11X60°X43014760-6648
1 Piece(s)Available

10 Days or more

1.51.5X60°X5301.55760-6630
1 Piece(s)Available

10 Days or more

22X60°X6301.96760-6664
1 Piece(s)Available

10 Days or more

2.52.5X60°X8402.48760-6656
1 Piece(s)Available

10 Days or more

33X60°X8402.88760-6672
1 Piece(s)Available

12 Days or more

44X60°X10453.810760-6681
1 Piece(s)Available

10 Days or more

55X60°X12554.612760-6699
1 Piece(s)Available

10 Days or more

66X60°X16655.516760-6702

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 60° Single blade, two blades Single blade
Peripheral Blade Y/N NA Tool Material Type Cobalt HSS Coating Y/N Available
Coating Type TiCN

Additional Products in this Category

Tech Support