(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Extending Socket, NOBIRUNO

Extending Socket, NOBIRUNO
  • Volume Discount

•JAN Code: 4962660501210
•Trusco Code: 404-2972
•Shank Diameter (mm): 6.35
•Overall Length L (mm): 200~300

Part Number

Configured Part Number is shown.

5012

Part Number
5012
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Overall Length L(mm) 200~300 JAN Code 4962660501210 Trusco Code 404-2972
Shank diameter(mm) 6.35

Please check the type/dimensions/specifications of the part 5012 in the Extending Socket, NOBIRUNO series.

Additional Products in this Category

Tech Support