(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
·Easy and clean chamfering is possible with the carbide tip
·The bearing serves as a guide, allowing free chamfering of curves, straight lines, inside, outside, and corners
[Applications]
·Male processing of flooring
Product Type | Male grafting bit | Application | For trimmer | Nominal(φ) | Male grafting bit |
---|---|---|---|---|---|
A(mm) | 28 | A2(mm) | 30 | B(mm) | 4–6 |
D(mm) | 30 | E(mm) | 17 | L(mm) | 67.5 |
l(mm) | 8 | ℓ2(mm) | 8 | S(mm) | 6 |
Number Contained In A Packet | 10 | JAN Code | 4948572030956 | Standard Price | 15100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy