(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drill Holder

Drill Holder
  • Volume Discount

•Shank Diameter (mm): 6.35
•Overall Length L (mm): 130

Part Number

Configured Part Number is shown.

5011-BK

Part Number
5011-BK
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Overall Length L(mm) 130 JAN Code 4962660501166 Trusco Code 398-1673
Color Black Shank diameter(mm) 6.35

Please check the type/dimensions/specifications of the part 5011-BK in the Drill Holder series.

Additional Products in this Category

Tech Support