(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

50SQ Crinkey Cutter/50SQ Crinkey Shank (with Center Pin)

50SQ Crinkey Cutter/50SQ Crinkey Shank (with Center Pin)
  • Volume Discount

[Features]
· Connect to a 50SQ type Crinkey cutter to enable use with drilling machines and magnetic drilling machines.
[Applications]
· Work materials: Steel plates, shaped steel plates, stainless steel, cast plates, flat plates of carbon etc., pipes.
· Steel for building structures (SM materials). Supports building structure steel (SN).

Part Number

Configured Part Number is shown.

Part Number
CRSMT2S
CRSMT3S
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN Code Trusco Code Compatible Model Mass
(g)
1 Piece(s)Available

8 Days or more

4993452240024105-4198Shank for 50SQ MT21350
1 Piece(s)Available

8 Days or more

4993452240017105-4201Shank for 50SQ MT31400

Loading...

  1. 1

Basic Information

work material Work material: Steel plate, Shaped steel plate, Stainless steel, Cast plate, Flat plate of carbon or others, Pipe, Steel material for welded structure (SM material), Steel material for construction structure (SN material), supported Overall Length(mm) 27

Additional Products in this Category

Tech Support