(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bits Holder Adjuster (with Core Height Adjustment Function)

Bits Holder Adjuster (with Core Height Adjustment Function)
  • Volume Discount

•Specification: Finished product
•Number Contained In A Packet: 1 unit

Part Number

Configured Part Number is shown.

Part Number
M-DCLNR2020K-12
M-DCLNR2525M-12
M-DDJNR2020K-15
M-DDJNR2525M-15
M-DTGNR2020K-16
M-DTGNR2525M-16
M-DWLNR2020K-08
M-DWLNR2525M-08
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimensions
(mm)
Compatible Tip Trusco Code Number Contained In A Packet
1 Piece(s)Available

12 Days or more

Width: 20 x height: 20 x total length: 125CN□□12・・・・760-72111 unit
1 Piece(s)Available

12 Days or more

Width 25 x Height 25 x Total Length 150CN□□12・・・・760-72291 unit
1 Piece(s)Available

12 Days or more

Width 20 x Height 20 x Total Length 130DN□□15・・・・760-72371 unit
1 Piece(s)Available

12 Days or more

Width 25 x Height 25 x Total Length 150DN□□15・・・・760-72451 unit
1 Piece(s)Available

12 Days or more

Width: 20 x height: 20 x total length: 125TN□□16・・・・760-72531 unit
1 Piece(s)Available

12 Days or more

Width 25 x Height 25 x Total Length 150TN□□16・・・・760-72611 unit
1 Piece(s)Available

12 Days or more

Width: 20 x height: 20 x total length: 125DW□□08・・・・760-72701 unit
1 Piece(s)Available

12 Days or more

Width 25 x Height 25 x Total Length 150DW□□08・・・・760-72881 unit

Loading...

  1. 1

Basic Information

Specifications Finished product Number Contained In A Packet 1 unit

Additional Products in this Category

Tech Support