(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· For grooving and plunging.
· JIS standard product.
[Material]
· High-Speed Steel (SKH57)
[Hardness]
· 66 – 68HRC
Part Number
Configured Part Number is shown.
KST10
JIS Specification | 5 type | Product Type | Sticking Tool |
---|---|---|---|
Width(mm) | 2.4 | Overall Length(mm) | 115 |
Height(mm) | 13 | JAN Code | 4967521092234 |
Trusco Code | 303-6642 | Specifications | Compatible Holder :KCT2/K19S |
Number Contained In A Packet | 1 piece | - | - |
JIS Specification | 5 type | Product Type | Sticking Tool | Width(mm) | 2.4 |
---|---|---|---|---|---|
Overall Length(mm) | 115 | Height(mm) | 13 | JAN Code | 4967521092234 |
Trusco Code | 303-6642 | Specifications | Compatible Holder :KCT2/K19S | Number Contained In A Packet | 1 piece |
Please check the type/dimensions/specifications of the part KST10 in the Cutting Bit series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy