(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Router for CFRP (2-Flute / Herringbone Type) (Part Numbers)

Router for CFRP (2-Flute / Herringbone Type)
  • Volume Discount

[Features]
· CFRP Router Series
[Applications]
· Work materials: Composite materials.
[Material]
· Cemented Carbide

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HBC60-6
HBC60-8
HBC60-10
HBC60-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Trusco Code
1 Piece(s)Available

8 Days or more

618668763-6920
1 Piece(s)Available

8 Days or more

824874763-6938
1 Piece(s)Available

8 Days or more

10301080763-6903
1 Piece(s)Available

8 Days or more

12361286763-6911

Loading...

  1. 1

Basic Information

Number of Flutes(sheet) 2 Model Square Coating Non-Coated
Helix Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support