(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Universal Puller Set

Universal Puller Set

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
Ideal for pulling out wheels, ball bearings, and pinion gears.

PDF

Part Number

Configured Part Number is shown.

K-204-V-210-1

 
Part Number
K-204-V-210-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Type 204 V: inner race puller (pull capacity: 15-90 mm, arm length: 100 mm), 210-1: separator puller (pull capacity: 15-95 mm, arm length: 170 mm) JAN Code 4021176100536 Set Content 204-V inner race puller, 210-1 separator puller, combination wrench (1007-17/1007-22), T wrench (225-150)
Features Ideal for pulling out of wheel bearings, ball bearings, pinion gears, etc. For 210-1 only it is possible to change the thickness of the claw (standard/thin claw) by swapping the arm upside down. Firmly fix the arm with side clamp. The claw enters into a narrow gap and grips firmly, being specially sharply designed compared to other pullers.

Additional Products in this Category

Tech Support