(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Calibrated Outside and Inside Combination Calipers

Calibrated Outside and Inside Combination Calipers

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Others
•Body Material: Stainless
•Set/Single Item: Single Item
•Tip Material: Hardening
•Application: Measurement of outer diameter, inner diameter, thickness, groove, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GCC-100
GCC-150
GCC-200
GCC-300
GCC-400
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dimensions
(mm)
Overall Length
(mm)
Mass
(g)
1 Piece(s)Available

13 Days or more

100152100
1 Piece(s)Available

9 Days or more

150225250
1 Piece(s)Available

9 Days or more

200300500
1 Piece(s)Available

12 Days or more

3004501000
1 Piece(s)Available

9 Days or more

4006001700

Loading...

  1. 1

Basic Information

Product Model Other Single Item / Set Single Item Material (Body) Stainless Steel
Material (Tip) Hardening Application Measurement of outer diameter, inner diameter, thickness, groove, etc. Features Distinct from other drawing compasses, the dimensions can be read directly from the scale included. Can be used with the pointed ends crossed.

Additional Products in this Category

Tech Support