(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Regular Scribing Calipers HC-150/200/300

Regular Scribing Calipers HC-150/200/300

Click this image to zoom it.

Move the mouse over the image to zoom

  • HC-150
  • Example of Use
  • Volume Discount

•Product Model: Others
•Body Material: Cold-rolled Steel
•Set/Single Item: Single Item
•Application: Transfer of the dimensions from the side surface
•Feature: Smooth opening/closing. Can be used on steel, brass, and aluminum.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HC-150
HC-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Mass
(g)
1 Piece(s)Available

13 Days or more

15050
1 Piece(s)Available

8 Days or more

20070

Loading...

  1. 1

Basic Information

Product Model Other Single Item / Set Single Item Material (Body) Cold Rolled Steel
Plate Thickness(mm) 1.6 Application Transfer of the dimensions from the side surface Features Smooth opening/closing. Can be used on steel, brass, and aluminum.

Additional Products in this Category

Tech Support