(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Digital Level gauge
•Magnet: 1 Places
•Mass (g): 4900
•Compatible Model: DL-S3、DL-S3C、DL-S2W
•Application: L-Shaped Base for LEVELNIC
Part Number
Configured Part Number is shown.
DL-SL
Product Type | Digital Level Gauge | Magnet | 1 Locations |
---|---|---|---|
Base Perpendicularity(mm) | ±0.04 or less | Mass(g) | 4900 |
Compatible Model | DL-S3、DL-S3C、DL-S2W | Application | L-Shaped Base for LEVELNIC |
Material | Cast Iron | Features | LEVELNIC: Enables vertical measurement by attaching to DL-S3, DL-S3C, DL-S2W. *With 130° V-groove |
Product Type | Digital Level Gauge | Magnet | 1 Locations | Base Perpendicularity(mm) | ±0.04 or less |
---|---|---|---|---|---|
Mass(g) | 4900 | Compatible Model | DL-S3、DL-S3C、DL-S2W | Application | L-Shaped Base for LEVELNIC |
Material | Cast Iron | Features | LEVELNIC: Enables vertical measurement by attaching to DL-S3, DL-S3C, DL-S2W. *With 130° V-groove |
Please check the type/dimensions/specifications of the part DL-SL in the Leveling L Type Base DL-SL series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy