(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide Drill Point Gauge

Slide Drill Point Gauge

Click this image to zoom it.

  • Volume Discount

•Measurement Range: 118°
•Material: Stainless
•Instrument Error: ±1.5
•Mass (g): 150
•Feature 1: · Drill blade tip angle measurement can be taken from φ3 to 40 mm by sliding the slider scale up and down. · Silver finish

PDF

Part Number

Configured Part Number is shown.

S-118

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Measurement range118°MaterialStainless Steel
Instrument Error±1.5Mass(g)150
Features 1· Drill blade tip angle measurement can be taken from φ3 to 40 mm by sliding the slider scale up and down. · Silver finishApplicationFor maintaining and managing blade edge angle of the drill.
SpecificationsMeasurement Drill Diameter: 3–40 mm - -
Part Number
S-118
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Measurement range 118° Material Stainless Steel Instrument Error ±1.5
Mass(g) 150 Features 1 · Drill blade tip angle measurement can be taken from φ3 to 40 mm by sliding the slider scale up and down. · Silver finish Application For maintaining and managing blade edge angle of the drill.
Specifications Measurement Drill Diameter: 3–40 mm

Please check the type/dimensions/specifications of the part S-118 in the Slide Drill Point Gauge series.

Additional Products in this Category

Tech Support