(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Pin Gauge
•Set/Single Item Classfication: Set Product
•Material: Gauge Steel
•Dimension classification (mm): 0.01 increment
•Diameter precision (µm): 0–2
Part Number |
---|
Loading...
Product Type | Pin gauge | Set / Single Item Category | Set Product | Material | Gauge Steel |
---|---|---|---|---|---|
Dimensions classification(mm) | 0.01 increment | Diameter precision(μm) | 0–2 | Hardness(HV) | 650 or more |
Roundness Cylindricity(μm) | 1.0 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy